??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BAE SA-OH-032-PP-DV02-SA2
HELP_VARIABLE
Company
Balluff
Description
Electrical Accessories
Bill of material
BALLUFF BAE SA-OH-032-PP-DV02-SA2
VERF
Availability
no more available
BC
Order code
BAE00PF
TC
Artikelbezeichnung
BAE SA-OH-032-PP-DV02-SA2
PX
Product view
51398_01
ICON
TRAFFIC
Customs number
85437090
WEBINC
Product group
Amplifiers for sensor heads
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = SA-OH, Dimension = 15 x 36 x 61 mm, Interface = PNP normally open/normally closed (NO/NC), Display = Output function- LED yellow, Stability/light-on/dark-on- LED green, Setting = Sensitivity (Sn), Light-on/dark-on, Time function on/off, On-/off-delay, Automatic gain, Adjuster = Key (2x), Connection = Cable, 2.00 m, PVC, Housing material = ABS PC, Operating voltage Ub = 10...30 VDC, Approval/Conformity = CE, UKCA, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.